IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics SPC560B54L5 | Demoboard SPC56B-Discovery

SPC560B54L5

Overview

TopologyOther Topology
IC revision1

Description

The SPC560B-DIS Discovery is a low cost and quick way to discover SPC56 B line. Based on SPC560B54L5, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules. PLS UDE software is available for free download and includes a perpetual 256 kByte debugging/programming license. Free ready-to-run application firmware examples are available on SPC5Studio to support quick evaluation and development. SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download. The SPC56 B line is designed to address the specific need of car body applications but as well many other markets where high temperature operation, high reliability, low power stand-by operation with quick wake up and real-time loads diagnostic are required. An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVDC
(V)
ILeak
(µA)
VClamp typ.
(V)
VESD Air
(kV)
CCh min.
(pF)
SizeApplication Samples
74279267SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 60 110 650 MHz 2000 0.3 High Speed 0603
82356050050SPEC
6 files WE-VE ESD Suppressor 5 1 75 15 5 0603 USB 1.1 USB 2.0
Order Code Data­sheet Simu­lation
74279267SPEC
82356050050SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVDC
(V)
ILeak
(µA)
VClamp typ.
(V)
VESD Air
(kV)
CCh min.
(pF)
SizeApplication Samples