Topology | Buck Converter |
Input voltage | 4-36 V |
Switching frequency | 425-575 kHz |
Output 1 | 3.3 V |
Output 2 | 36 V / 2 A |
IC revision | 1 |
The R5973AD is a step-down monolithic powerswitching regulator with a minimum switch currentlimit of 1.8 A, so it is able to deliver up to 1.5 A DCcurrent to the load depending on the applicationconditions. The output voltage can be set from1.235 V to VIN. The high current level is alsoachieved thanks to an HSOP8 package with anexposed frame, that allows to reduce the Rth(JA)down to approximately 40 °C/W. The device usesan internal P-channel DMOS transistor (witha typical RDS(on) of 250 m) as a switchingelement to minimize the size of the externalcomponents. An internal oscillator fixes theswitching frequency at 500 kHz. The largeambient temperature range makes it ideal foraerospace and defense applications. A pulse-bypulsecurrent limit with the internal frequencymodulation offers an effective constant currentshort-circuit protection.
General features– 1.5 A DC output current– Operating input voltage from 4 V to 36 V– 3.3 V / (± 2%) reference voltage– Large ambient temperature range:
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456115 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 15 | 2.9 | 3.6 | 0.06 | 17 | SMT | ||
74456122 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 22 | 2.6 | 3.1 | 0.095 | 14 | SMT | ||
74456133 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 33 | 2.3 | 2.6 | 0.12 | 13 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|