Topology | Buck Converter |
Input voltage | 4-36 V |
Switching frequency | 430-570 kHz |
Output 1 | 36 V / 1 A |
IC revision | 1 |
The R5970AD is a step-down monolithic powerswitching regulator with a minimum switch currentlimit of 1.35 A so it is able to deliver up to 1 A DCcurrent to the load depending on the applicationconditions. The output voltage can be set from1.235 V to VIN.The device uses an internal P-channel DMOStransistor (with a typical RDS(on) of 250 m) asswitching element to minimize the size of theexternal components.An internal oscillator fixes the switching frequencyat 500 kHz. The large ambient temperature rangemakes it ideal for aerospace and defenseapplications. Pulse-by-pulse current limit with theinternal frequency modulation offers an effectiveconstant current short-circuit protection.
General features– 1 A DC output current
– Operating input voltage from 4 V to 36 V
– 3.3 V / (± 2%) reference voltage
– Large ambient temperature range:
– Output voltage adjustable from 1.235 V toVIN
– Low dropout operation: 100% duty cycle
– 500 kHz internally fixed frequency
– Voltage feed-forward
– Zero load current operation
– Internal current limiting
– Inhibit for zero current consumption
– Synchronization
– Protection against feedback disconnection
– Thermal shutdownAerospace and defense features
– Suitable for use in aerospace and defenseapplications
– Dedicated traceability and part marking
– Production parts approval documentsavailable
– Adapted extended life time andobsolescence management
– Extended product change notificationprocess
– Designed and manufactured to meet subppmquality goals
– Advanced mold and frame designs forsuperior resilience in harsh environments(acceleration, EMI, thermal, humidity)
– Extended screening capability on request
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74456115 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 15 | 2.9 | 3.6 | 0.06 | 17 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|