Topology | Other Topology |
Input voltage | 15 V |
IC revision | 1 |
The AEK-LCD-DT028V1 evaluation board hosts a 2.8” LCD display with resistive touch for a graphical user interface (GUI) which interacts with SPC5 MCU discovery boards. The TFT SPI LCD display has a resolution of 240x320 pixels and features resistive touch managed by an on-board SPI touch screen controller.
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68714514522 | SPEC | – | 7 files | WR-FPC 0.50 mm SMT ZIF Horizontal Bottom Contact | 0.5 | 28.9 | 50 | 20 | max. | – | – | – | – | – | Horizontal | 45 | – | – | – | 0.5 | Tape and Reel | ||
61301411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | 35.56 | 250 | 20 | max. | – | – | – | – | – | Straight | 14 | Single | – | Pin Header | 3 | Bag | ||
74279267 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 1.6 | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | – | 0.8 | – | 0.5 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
68714514522 | SPEC | – | |
61301411121 | SPEC | – | |
74279267 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pitch (mm) | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|