IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics L6362A | Demoboard STEVAL-IFP017V3

IO - Link transceiver device

Overview

TopologyOther Topology
Input voltage7-36 V
Output 10.24 A
IC revisionV3

Description

The STEVAL-IFP017V3 is an evaluation board for the features of the L6362A, including fast demagnetization, reverse polarity, overload, overtemperature, ground and supply open wire protections. The highly robust design of the L6362A allows the STEVAL-IFP017V3 to meet IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5 (surge) without additional external components.The STEVAL-IFP017V3 offers dedicated input and output screw connectors to facilitate easy and flexible connections for user requirements. The on-board red and green LEDs signal the IC status.On the STEVAL-IFP017V3, the exposed pad of the L6362A is connected to an electrically floating copper area which acts as a heatsink.

Features

 Operating voltage from 7 to 36 V

  • Operating current up to 240 mA
  • Configurable as push-pull, high side or low side
  • Overcurrent protection with cutoff function
  • Overtemperature protection
  • Suitable to drive R, L and C loads
  • Delayed cutoff for quick charging of capacitive loads
  • Able to handle up to 500 mJ inductive loads
  • Full reverse polarity protection on VCC, GND, OUTH, OUTL and I/Q pins
  • Green device status LED (ON or OFF)
  • Red diagnostic LEDs for: cutoff and overtemperature events overload
  • Supports COM1, COM2 and COM3
  • Meets IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5(surge) requirements

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205055SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205059SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)470 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012205036SPEC
5 files WCAP-CSGP MLCCs 16 V(DC)68 nF ±10% 16 0402 -55 °C up to +125 °C 57.4 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012205055SPEC
885012205059SPEC
885012205036SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples