IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics KF50BDT | Demoboard STEVAL-LLL009V1

300 W very high AC input voltage LED driver with digital power control

Overview

TopologyOther Topology
Input voltage270-480 V
IC revision1

Description

The STEVAL-LLL009V1 digitally controlled 300 W power supply consists of power factor correction (PFC) and half-bridge LCC resonant converter power stages. An STM32F334R8 microcontroller implements DC-DC and output synchronous rectification digital control, while the PFC is driven in transition mode by the L6562AT controller. The system supports constant voltage (CV) and constant current (CC) operation. MDmesh K5 and MDmesh DK5 Power MOSFETs are used in the PFC and LCC half-bridge, respectively, to ensure maximum efficiency, while the STripFET F7 Power MOSFET is employed to reduce conduction losses in the synchronous rectification stage on the secondary side.Both the primary and secondary sections are supplied by an off-line flyback circuit based on VIPER267KDTR high voltage converter for ultra-wide input which provides regulated voltages to the control board, the gate driver ICs and the signal conditioning circuits.Formal testing and measurement results confirm the ability and performance of ST power products combined with comprehensive digital control to deliver high efficiency, power factor near unity, and low THD across wide input voltage and load conditions.

Features

  • System architecture based on transition mode boost PFC, half bridge LCC and
  • synchronous rectification (full bridge)
  • 270-480 VAC input voltage range
  • Output can be configured in constant current (CC) or constant voltage (CV)
  • mode:– 300 W maximum O/P power rating– CV mode: 48.5 V ± 1%– CC mode: 6.25 A ± 2.5% with voltage drop from 36 to 48 V
  • Peak efficiency >93.5%
  • Power Factor > 0.9 for load > 33% of max. load of the input voltage range
  • THD < 20% for load > 25% of max. load of the input voltage range
  • Dimming control in CC mode configuration:– 0-10 V control– 1% resolution– analog dimming
  • Soft start
  • Protections: I/P and O/P under and overvoltage protection, O/P open/no load circuit protection, O/P short/overload circuit protection
  • Digitally controlled by STM32F334R8
  • RoHS compliant
  • WEEE compliant (2012/19/UE RAEE II)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
7427927141SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 1200 300 MHz 620 0.45 High Speed
Order Code Data­sheet Simu­lation
7427927141SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples