IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics IPS2050H | Demoboard X-NUCLEO-OUT03A

X-NUCLEO-OUT03A1 industrial digital output expansion board for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-OUT03A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2050H (dual high-side smart power solid state relay) in a digital output module connected to 2.5 A (max.) industrial loads. The X-NUCLEO-OUT03A1 interfaces with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors. The expansion board can be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board. It is also possible to evaluate a system composed by up to four stacked X-NUCLEO-OUT03A1 expansion boards. As an example, a system with four X-NUCLEO-OUT03A1 expansion boards allows you to evaluate an eight-channel digital output module with 2.5 A (max.) capability each.

Features

  • Based on IPS2050H dual high-side switch, which features:– Operating range up to 60 V/2.5 A– Low power dissipation (RON(MAX) = 50 mΩ)– Fast decay for inductive loads– Smart driving of capacitive load– Under-voltage lock-out– Per-channel overload and over-temperature protection– PSSO24 package
  • Application board operating range: 8 to 33 V/0 to 2.5 A
  • Extended voltage operating range (J3 open) up to 60 V
  • Green LEDs for output on/off status
  • Red LEDs for per-channel diagnostic (overload and overheating)
  • 5 kV galvanic isolation
  • Supply rail reverse polarity protection
  • EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
  • Compatible with STM32 Nucleo development boards
  • Equipped with Arduino UNO R3 connectors
  • CE certified
  • RoHS and China RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples
691137710005SPEC
6 files WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT Wire Protector PCB No 12 to 30 (AWG) 0.5 to 2.5 (mm²) -30 °C up to +110 °C 25 5 11.5 Horizontal 24 Box
691137710002SPEC
6 files WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT Wire Protector PCB No 12 to 30 (AWG) 0.5 to 2.5 (mm²) -30 °C up to +110 °C 10 2 11.5 Horizontal 24 Box
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012206032SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)470 pF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206044SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)47 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206075SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)470 nF ±10% 25 0603 -55 °C up to +125 °C 101.1 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61030621121SPEC
6 files WR-PHD 2.54 mm SMT Dual Pin Header -40 °C up to +105 °C1000 MΩ 7.62 6 Dual Pin Header Straight 3 Tape and Reel with Cap
60900213421SPEC
3 files WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point -40 °C up to +125 °C1000 MΩ 2.44 1 Jumper 3 Bag Black
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2 Single Pin Header Straight 3 Bag
885012207128SPEC
6 files WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0805 -55 °C up to +125 °C 2.51 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples