IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics HVLED001B | Demoboard EVAL-PSR01B-35W

35 W wide input range flyback converter using HVLED001B quasi resonant flyback controller and STF10LN80K5

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 148 V / 0.73 A
IC revision1

Description

The EVAL-PSR01B-35W is intended to provide a stable and insulated 48 V voltage bus suitable to supply secondary side circuitry for a total output power of 35 W when a wide range of input voltages is applied at its input. A very high power factor is obtained thanks to HVLED001B features. Input voltage variations, excessive input voltage (overvoltage like surge or bursts) or very low input voltages are managed by some of the HVLED001B protections, improving the reliability of the application.

Features

  • Input voltage: Vin: 90 - 265 Vrms, f: 45-66 Hz
  • Output voltage: 48 V / 730 mA
  • High power factor, low THD
  • No-load: better than 150 mW @ 230 Vin
  • Average full load efficiency: 90%
  • Short-circuit protection with auto restart
  • Safety: Acc. to EN60065
  • EMI: Acc. to EN55022 - conducted emissions

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
890334023023SPEC
8 files WCAP-FTXX Film Capacitors Across the mains100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334025027SPEC
8 files WCAP-FTXX Film Capacitors Across the mains220 nF 310 X2 180 0.130 GΩ -40 °C up to +105 °C 15 18 6 11.5 Bulk
7447480102SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 10.5 10.5 14.5 1000 0.8 0.8 1.15 1.1 Standard
Order Code Data­sheet Simu­lation
890334023023SPEC
890334025027SPEC
7447480102SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples