IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics HVLED001A | Demoboard STEVAL-ILL080V1

18 W tube replacement zero ripple LED driver using HVLED001A quasi resonant flyback controller and STF10LN80K5

Overview

TopologyFlyback Converter
Input voltage180-265 V
Output 190 V / 0.2 A
IC revision1

Description

The STEVAL-ILL080V1 provides a 200 mA, ripple-free output current to supply a single LED string between 75 and 93 V.The form factor and specific component selection render this board suitable for rounded enclosures, as replacements for fluorescent lamp tubes (T8 size).As typical applications are totally sealed, non isolated, high power factor SEPIC topology is used to achieve a high power factor, low THD (< 20%) and very high efficiency, as well as allowing input current ripple steering, which dramatically reduces EMI, even with small input filters.The HVLED001A controller protections manage input voltage variations, excessive input voltage (overvoltage like surge or bursts) and very low input voltages.The efficiency of the application is very high, compared with similar wattage applications.

Features

Remark: BOM is added with main PDF.

Input voltage: Vin = 180 - 264 Vrms, f = 45 - 66 Hz

  • Output current: 200 mA
  • 100 Hz output current ripple: < 1%
  • LED string voltage: 83 V ± 10%
  • No load output voltage: 110 V
  • High power factor, low THD
  • No-load: better than 300 mW at 230 Vin
  • Full load efficiency: > 85 %
  • Short circuit protection with auto restart
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324023015SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains47 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Bulk
890324023023SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains100 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890324024002SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF 275 X2 240 0.130 GΩ -40 °C up to +105 °C 12.5 15 7 12.5 Bulk
Order Code Data­sheet Simu­lation
890324023015SPEC
890324023023SPEC
890324024002SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples