IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics HVLED001A | Demoboard STEVAL-ILL074V1

60 W wide input range flyback converter using HVLED001A quasi resonant flyback controller

Overview

TopologyFlyback Converter
Input voltage90-277 V
Output 152 V
IC revisionV1

Description

The STEVAL-ILL074V1 provides a stable and insulated 52 V voltage bus suitable for secondary side circuitry (e.g., LED current generators), for a total output power of 60 W, given a wide input voltage range. An auxiliary 15 V output is also present to supply small circuitries absorbing a maximum current of 50 mA.A very high power factor is obtained thanks to the features of the HVLED001A device. Input voltage variations, excessive input voltage (overvoltage from surges or bursts) or very low input voltages are handled through several HVLED001A protections, improving the reliability of the application.Output short circuit and overload protections with auto-restart are available for safe operation in lighting environments.

Features

Input voltage: Vin = 90 - 277 Vrms, f = 45-66 Hz

  • Output voltage: 52 V / 1.2 A
  • High power factor, low THD
  • Full load efficiency: greater than 90%
  • Short circuit protection
  • Safety: complies with EN60065
  • PCB board: 165 mm x 50 mm double sided PCB
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750315434SPEC
5 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 78 - 283 V (AC) 52 1.2 15 15 100 640 4.5:1:0.29:0.29 3.6 3000 39.6 43.18 30.48 THT ETD34
Order Code Data­sheet Simu­lation
750315434SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples