Topology | Other Topology |
Output 1 | 12 V |
IC revision | Rev.2 |
This is an evaluation board, for testing and evaluation of Silvertels Ag9330 3-input IEEE802.3at POE+ PD module. It comes supplied with one Ag9330 module fitted. It is designed to work with Power Sourcing Equipment (PSE) that supplies power over either the spare pair or the data pair. It is suitable for use only with the following product – Ag9330.
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | Working Voltage (V (DC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | – | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | Tape and Reel | – | – | – | – | |||
742792096 | SPEC | – | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 1000 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 2 | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | 0.9 | – | 800 | – | – | – | – | – | |||
749022015i | 7490220122 | – | – | 10/100/1000 Base-T SMT Transformer 1 Port | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 1.27 | – | 18.16 | – | – | – | – | 0.8 | PoE+ | – | – | – | – | – | – | 10/100/1000BASE-T | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 24 | – | 10.16 | – | – | – | PoE+ | – | – | – | – | ||
860010375017 | SPEC | – | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 1000 µF | 16 | 2000 | -40 °C up to +85 °C | 869 | 160 | 16 | 5 | 10 | 16 | – | – | – | – | – | – | ATBF160102M016DSPAAB000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | |||
860020778021 | SPEC | – | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | 470 µF | 63 | 2000 | -40 °C up to +105 °C | 690 | 296.1 | 9 | 5 | 13 | 20 | – | – | – | – | – | – | ATDI200471M063DSPACB000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | |||
694108301002 | SPEC | – | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | – | – | – | – | – | – | 5000 | 30 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | 5000 | Bag | – | – | – | – | ||
691311500002 | SPEC | – | – | 6 files | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | – | – | – | – | – | – | – | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | 5.08 | – | 10.16 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | – | – | – | 20000 | Box | Pluggable | PCB | No | – | ||
691351500002 | SPEC | – | – | 3 files | WR-TBL Series 351 - 5.08 mm Vertical | – | – | – | – | – | – | – | – | 300 | – | – | – | -40 °C up to +105 °C | – | – | – | 5.08 | – | 10.16 | – | – | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | Cable | – | 2 | – | – | – | 20000 | Box | Pluggable | Cable | No | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | ||
749052050 | SPEC | – | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 1270 | – | 18.29 | – | – | – | – | – | PoE+ | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | – | – | – | – | – | – | |||
824500581 | SPEC | – | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 4.24 | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | – | – | 2.25 | – | – | – | – | – | – | – | ||
61300211121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | 3000 | Bag | – | – | – | – | ||
61300311121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | 3000 | Bag | – | – | – | – |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
150141RS73100 | SPEC | – | ||
742792096 | SPEC | – | ||
749022015i | – | 7490220122 | – | |
860010375017 | SPEC | – | ||
860020778021 | SPEC | – | ||
694108301002 | SPEC | – | – | |
691311500002 | SPEC | – | – | |
691351500002 | SPEC | – | – | |
749052050 | SPEC | – | ||
824500581 | SPEC | – | – | |
61300211121 | SPEC | – | – | |
61300311121 | SPEC | – | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | Working Voltage (V (DC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Application | PCB/Cable/Panel | Modularity | Wire Section | Samples |
---|