Topology | Other Topology |
IC revision | 2 |
Ag6100 and Ag6110 Evaluation BoardsThis is Silvertels standard IEEE802.3af, IEEE802.3at and POE Ultra PSE module evaluation board, for testing and evaluation of Silvertel Single Channel PSE modules. It is suitable for use at 10M/100M/1G and 10G Ethernet (HDBaseT compatible) rates, with the following products – Ag6100S and Ag6110. It is designed to work with Powered Devices (PDs) (e.g. Ag9700 or Ag5200) that extract power from either the spare pair and or the data pair.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (A) | Working Voltage (V (DC)) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | – | – | – | – | – | – | 72 | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
694108301002 | SPEC | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | 5 | 30 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | THT | – | – | – | – | – | Right Angled | 5 | Bag | ||
749052050 | SPEC | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 18.29 | 14.7 | 13.97 | – | – | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | PoE+ | – | – | |||
824500581 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | DO-214AC | – | – | – | – | 4.24 | 2.67 | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | – | – | 2.25 | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
885342208024 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 nF | ±10% | 2000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | X7R1206102KB00DFCT10000 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141RS73100 | SPEC | ||
694108301002 | SPEC | – | |
749052050 | SPEC | ||
824500581 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
885342208024 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IR (A) | Working Voltage (V (DC)) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|