Topology | Other Topology |
IC revision | 1 |
The Ag5600 is a Twin High Power over HDBaseT (PoH) module that can deliver up to 100 Watts of output power. Suitable for applications such Monitors, TV’s and LED Displays. The Ag5600 has been designed to extract power from Power Sourcing Equipment (PSE) over a conventional twisted pair Category 5 or 6 Ethernet cable. The module’s input conforms to the PoH, IEEE802.3af and IEEE803.2at standards for signature recognition. The high efficiency DC/DC converter operates over a wide input voltage range and provides a regulated low ripple and low noise output. The DC/DC converter also has builtin overload, thermal and short-circuit output protection.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
744273801 | SPEC | 8 files | WE-SL5 HC SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 9.5 | sectional | 2 | 9 | 800 | 3500 | 0.011 | 80 | – | – | – | – | – | – | 4 | – | 5 | – | – | 3500 | – | |||
744273222 | SPEC | 8 files | WE-SL5 HC SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 9.5 | sectional | 2 | 30 | 2200 | 1400 | 0.06 | 80 | – | – | – | – | – | – | 4 | – | 5 | – | – | 1400 | – | |||
860020575014 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 470 µF | 2000 | -40 °C up to +105 °C | 520 | 164.5 | 12 | 5 | 10 | 16 | – | – | – | – | – | – | 35 | ATDF160471M035DSPAAB000 | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
824500581 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 4.24 | – | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | 2.25 | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3000 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141RS73100 | SPEC | ||
744273801 | SPEC | ||
744273222 | SPEC | ||
860020575014 | SPEC | ||
824500581 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Winding Style | Number of windings | L1 (µH) | Z (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (mA) | Packaging | Samples |
---|