Topology | Other Topology |
Input voltage | 44-57 V |
IC revision | 2R |
EvalAg5510 is intended for testing and evaluation of the Ag5510 POE Ultra PD module only. This evaluation board will work with PoE Ultra and Power Sourcing Equipment (PSE) that supplies power over the spare pair and or data pairs, e.g. Phihong POE60U. It is fitted with our new low cost and reduced footprint PoE Ultra 60W module the Ag5510. The Ag5510 has been designed to work in conjunction and be fully compatible with the new Ag6110 PSE modules, in applications where the full 60W of PD power is required. Please use the links provided to order boards or download the user manual.
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Mount | IR (mA) | Working Voltage (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | – | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | 1.9 | – | – | Tape and Reel | |||
742792096 | SPEC | – | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 2 | 1.2 | 0.5 | SMT | 1000 | – | – | – | – | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | – | – | – | – | 0.9 | – | 800 | – | |||
749022015i | 7490220122 | – | – | 10/100/1000 Base-T SMT Transformer 1 Port | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 18.16 | 12.98 | 13.97 | SMT | – | – | – | – | – | 1.27 | – | – | – | – | – | 0.8 | PoE+ | – | – | – | – | – | – | 24 | – | 10.16 | – | – | – | – | ||
860010375017 | SPEC | – | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 1000 µF | ±20% | 16 | – | -40 °C up to +85 °C | 16 | – | – | 16 | – | – | – | – | – | 2000 | 869 | 160 | 5 | 10 | – | – | – | – | – | – | ATBF160102M016DSPAAB000 | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
694108301002 | SPEC | – | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | THT | 5000 | 30 | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | 5000 | Bag | ||
824500581 | SPEC | – | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | DO-214AC | – | – | – | – | 4.24 | 2.67 | – | SMT | – | – | – | – | 1 | – | – | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | 2.25 | – | – | – | ||
61300211121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | THT | – | 250 | – | – | – | 2.54 | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 2 | Single | – | Pin Header | 3000 | Bag | ||
61300311121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | THT | – | 250 | – | – | – | 2.54 | – | – | – | – | – | – | Straight | – | – | – | – | – | – | 3 | Single | – | Pin Header | 3000 | Bag | ||
885342208024 | SPEC | – | 7 files | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | 1 nF | ±10% | 2000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | X7R1206102KB00DFCT10000 | – | – | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
150141RS73100 | SPEC | – | ||
742792096 | SPEC | – | ||
749022015i | – | 7490220122 | – | |
860010375017 | SPEC | – | ||
694108301002 | SPEC | – | – | |
824500581 | SPEC | – | – | |
61300211121 | SPEC | – | – | |
61300311121 | SPEC | – | – | |
885342208024 | SPEC | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Mount | IR (mA) | Working Voltage (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|