Topology | Buck Converter |
Input voltage | 37-57 V |
Output 1 | 24 V |
Output 2 | 12 V |
IC revision | 1.0 |
The input data and power is supplied to the board through connector J101. The data ispassed through to the peripheral equipment via J100, with the output power from theAg5510 module supplied via J3 to J5 (see Figure 1 & 4).The EVALAg5510 on-board bridge rectifiers will ensure that the correct input polarity isapplied to the Ag5510.LED 1 indicates that power is being supplied to the Ag5510. This can be disabled byremoving the jumper link LK1, removing these links does not affect the power beingdelivered to the Ag5510.
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | – | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | – | – | – | – | – | 1.9 | – | – | Tape and Reel | |||
742792096 | SPEC | – | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | 0.9 | – | 800 | – | |||
749022015i | 7490220122 | – | – | 10/100/1000 Base-T SMT Transformer 1 Port | – | – | – | – | – | – | – | – | – | – | – | 0.8 | PoE+ | 24 | – | 10.16 | – | – | – | – | ||
61300211121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 2 | Single | – | Pin Header | 3000 | Bag | ||
61300311121 | SPEC | – | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
150141RS73100 | SPEC | – | ||
742792096 | SPEC | – | ||
749022015i | – | 7490220122 | – | |
61300211121 | SPEC | – | – | |
61300311121 | SPEC | – | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|