Topology | Other Topology |
IC revision | 1 |
The Ag5500-FE has been designed to extract power from Power Sourcing Equipment (PSE) over an Ethernet cable and pass this straight through to its output pins for maximum efficiency. The module’s input conforms to the IEEE 802.3af standard for signature recognition and class programming. It has been designed to work with existing high power PSE’s from leading manufacturers.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | 72 | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | Tape and Reel | |||
742792096 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 2 | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | 0.9 | – | 800 | – | |||
860010773012 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 47 µF | 63 | 2000 | -40 °C up to +85 °C | 198 | 29.61 | 9 | 2.5 | 6.3 | 11 | – | – | – | – | – | – | ATBD110470M063DSPA4B000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
749052050 | SPEC | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 1270 | – | 18.29 | – | – | – | – | – | PoE+ | – | – | – | – | – | – | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | – | – | |||
824500581 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | 4.24 | – | – | – | – | – | – | SMAJ58A | 58 | 67.8 | 4.3 | 400000 | 93.6 | – | – | – | – | -65 °C up to +150 °C | – | SMT | – | – | – | 2.25 | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | 3000 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141RS73100 | SPEC | ||
742792096 | SPEC | ||
860010773012 | SPEC | ||
749052050 | SPEC | ||
824500581 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|