Topology | LAN / POE |
IC revision | 1.0 |
The Ag5400 is now the Highest Efficiency IEEE 802.3AT Module in the world.The Ag5400 series Power-over-Ethernet (PoE+) modules are designed to extract power from a conventional twisted pair Category 5 Ethernet cable, conforming to the IEEE802.3 PoE standard, with full backwards compatibility with the IEEE802.3bt, IEEE802.3at and IEEE802.3af amendments.The Ag5400 is pre-configured as a Type 2 Class 4 device, allowing the module to draw up to 30W of power from the PSE.The high efficiency DC/DC converter can achieve in excess of 93% efficiency and operates over a wide input voltage range with a low ripple and low noise output. The DC/DC converter also has built-in output overload, output short-circuit and over temperature protection and provides a 1500Vdc (input to output) isolation barrier.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | – | 1.9 | – | – | Tape and Reel | |||
742792096 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 2 | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | – | 0.9 | – | 800 | – | |||
860040475008 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 470 µF | 25 | 7000 | -40 °C up to +105 °C | 1210 | 117.5 | 14 | 5 | 10 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
749052050 | SPEC | 8 files | WE-LAN 10G Transformer 10Gbit Base-T | – | – | – | – | – | – | – | – | – | – | 0 °C up to +70 °C | – | – | – | 1270 | – | 18.29 | – | – | – | – | – | PoE+ | 10G Base-T | 1 | PoE+ (up to 1 A) | No | 0 °C up to +70 °C | 1500 | SMT | 180 | 24 | – | 9.05 | – | – | – | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 2 | Single | – | Pin Header | 3000 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 7.62 | – | – | – | – | – | Straight | – | – | – | – | -40 °C up to +105 °C | – | THT | – | 3 | Single | – | Pin Header | 3000 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141RS73100 | SPEC | ||
742792096 | SPEC | ||
860040475008 | SPEC | ||
749052050 | SPEC | ||
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Pins | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
---|