Topology | Wireless Power Transfer |
Input voltage | 12 V |
IC revision | 1.0 |
The EVALAg320T evaluation board should be powered using a DC Power supply delivering between +11.5V to +12.5V. The positive supply should be connected to either the center pin of J2 or J1 and 0V to either the outer ring of J2 or J3
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141VS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 570 | Bright Green | 572 | 90 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | 3528 | – | – | – | – | – | – | – | 1.9 | – | – | Tape and Reel | |||
150141AS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 605 | Amber | 610 | 330 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 3.5 | – | 3528 | – | – | – | – | – | – | – | 1.9 | – | – | Tape and Reel | |||
760308100141 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | – | – | – | – | – | – | -20 °C up to +105 °C | – | – | – | – | – | 50 | Qi - A29; MP-A5 | Ø 50 x 6 mm | 10 | 9 | 30 | 11 | 180 | 2 | – | 6 | – | – | – | |||
860040475008 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 470 µF | 25 | 7000 | -40 °C up to +105 °C | 1210 | 117.5 | 14 | 5 | 10 | 16 | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | – | – | – | 3 | – | – | – | 2 | Single | – | Pin Header | Straight | Bag | ||
61300611121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 15.24 | – | – | – | 3 | – | – | – | 6 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141VS73100 | SPEC | ||
150141AS73100 | SPEC | ||
760308100141 | SPEC | ||
860040475008 | SPEC | ||
61300211121 | SPEC | – | |
61300611121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Pins | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|