Topology | Other Topology |
IC revision | 1 |
This evaluation board is designed to work with the Ag102 Sealed Lead Acid (SLA) battery charger module. This evaluation board can be powered by a bench power supply with a range of 9V to 36V. It is capable of charging SLA batteries with a capacity of between 1.2Ah and 7Ah.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141GS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 525 | Green | 515 | 1000 | 3.1 | InGaN | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | – | – | – | – | – | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
150141YS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 590 | Yellow | 592 | 260 | 2 | AlInGaP | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
150141RS73100 | SPEC | 6 files | WL-SMTW SMT Mono-color TOP LED Waterclear | 625 | Red | 630 | 300 | 2 | AlInGaP | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1.9 | – | – | – | Tape and Reel | |||
860020675022 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 470 µF | ±20% | 50 | – | – | 10 | – | – | 20 | – | – | 2000 | -40 °C up to +105 °C | 600 | 235 | 5 | 10 | – | – | – | – | – | – | Ammopack | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
61302421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.48 | – | – | – | – | – | – | 2.54 | – | 24 | Dual | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | 2.54 | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | 2.54 | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150141GS73100 | SPEC | ||
150141YS73100 | SPEC | ||
150141RS73100 | SPEC | ||
860020675022 | SPEC | ||
885012206071 | SPEC | ||
61302421121 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|