IC manufacturers Silicontent Technology

IC manufacturers (95)

Silicontent Technology SCT2430A

3.8V-36V Vin, 3.5A, High Efficiency Synchronous Step-down DCDC Converter with Programmable Frequency

Overview

TopologyBuck Converter
Input voltage3.8-36 V
Switching frequency100-1100 kHz
Output 13.3 V / 3.5 A
IC revision1.0

Description

The SCT2430A is 3.5A synchronous buck converters with wide input voltage, ranging from 3.8V to 36V, which integrates a 55mΩ high-side MOSFET and a 30mΩ low-side MOSFET. The SCT2430A, adopting the peak current mode control, supports the Pulse Skipping Modulation (PSM) with typical 25uA low quiescent current which assists the converter on achieving high efficiency at light load or standby condition.The SCT2430A features programmable switching frequency from 100 kHz to 1.1 MHz with an external resistor, which provides the flexibility to optimize either efficiency or external component size. The converter supports external clock synchronization with a frequency band from 100kHz to 1.1MHz. The SCT2430A allows power conversion from high input voltage to low output voltage with a minimum 100ns ontime of high-side MOSFET.The SCT2430A is an Electromagnetic Interference (EMI) friendly buck converter with implementing optimized design for EMI reduction. The SCT2430A features Frequency Spread Spectrum FSS with ±6% jittering span of the 500kHz switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI.The SCT2430A offers cycle-by-cycle current limit and hiccup over current protection, thermal shutdown protection, output over-voltage protection and input voltage under-voltage protection. The device is available in an 8-pin thermally enhanced SOP-8 package.

Features

  • Wide Input Range: 3.8V-36V
  • Up to 3.5A Continuous Output Current
  • 0.8V ±1% Feedback Reference Voltage
  • Integrated 55mΩ High-Side and 30mΩ Low-SidePower MOSFETs
  • Pulse Skipping Mode (PSM) with 25uA QuiescentCurrent in Sleep Mode
  • 100ns Minimum On-time
  • 4ms Internal Soft-start Time
  • Adjustable Frequency 100KHz to 1.1MHz
  • External Clock Synchronization
  • Frequency Spread Spectrum (FSS) Modulation forEMI Reduction
  • Precision Enable Threshold for ProgrammableInput Voltage Under-voltage Lock Out Protection (UVLO) Threshold and Hysteresis
  • Low Dropout Mode Operation
  • Derivable Inverting Voltage Regulator
  • Over-voltage and Over-Temperature Protection
  • Available in an ESOP-8 Package

Typical applications

  • Industrial and Medical Distributed Power Supplies
  • Optical Communication and Networking System
  • LCD Display / USB Type-C Power Delivery, USB Charging
  • Battery Pack Powered System - Cordless Power Tools, Cordless Home Appliance, Drone, Aero Modeling, GPS Tracker etc.
  • Automotive System
  • Cigarette Lighter Adapters, Chargers

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples