IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT2421

3.8V-40V Vin, 2A, High Efficiency Synchronous Step-down DCDC Converter with Programmable Frequency

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Output 12 A
IC revision1.0

Description

The SCT2421 is 2A synchronous buck converters with wide input voltage, ranging from 3.8V to 40V, which integrates an 160mΩ high-side MOSFET and an 80mΩ low-side MOSFET. The SCT2421, adopting the peak current mode control, supports the Pulse Skipping Modulation (PSM) with typical 25uA low quiescent current which assists the converter on achieving high efficiency at light load or standby condition.The SCT2421 features programmable soft start time with 570kHz switching frequency. The converter allows power conversion from high input voltage to low output voltage with a minimum 100ns on-time of high-side MOSFET. It also supports Low Drop-Out LDO operation at low voltage difference from input to output condition.The SCT2421 is an Electromagnetic Interference (EMI) friendly buck converter with implementing optimized design for EMI reduction. The SCT2421 features Frequency Spread Spectrum FSS with ±6% jittering span of the switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI.The SCT2421 offers cycle-by-cycle current limit and hiccup over current protection, thermal shutdown protection, output over-voltage protection and input voltage under-voltage protection. The device is available in an 8-pin thermally enhanced SOP-8 package.

Features

  • Wide Input Range: 3.8V-40V
  • Up to 2A Continuous Output Current
  • 0.8V ±1% Feedback Reference Voltage
  • Integrated 160mΩ High-Side and 80mΩ Low-Side Power MOSFETs
  • Pulse Skipping Mode (PSM) with 25uA Quiescent Current in Sleep Mode
  • 100ns Minimum On-time
  • Programmable Internal Soft-start Time
  • Fixed Switching Frequency 570kHz
  • Frequency Spread Spectrum (FSS) Modulation for EMI Reduction
  • Precision Enable Threshold for Programmable Input Voltage Under-Voltage Lock Out Protection (UVLO) Threshold and Hysteresis
  • Low Dropout Mode Operation
  • Derivable Inverting Voltage Regulator
  • Over-voltage and Over-Temperature Protection
  • Available in an ESOP-8 Package

Typical applications

  • Cordless Home, LCD Display
  • Automotive System
  • Industrial and Medical Distributed Power Supplies, USB Type-C Power Delivery, USB Charging
  • Optical Communication and Networking System
  • Battery Pack Powered System

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443251000SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 10 9.5 4 8.5 16.3 21 Superflux
Order Code Data­sheet Simu­lation
7443251000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples