IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT2400

4.5V-40V Vin, 600mA Synonous Step-down DCDC Converter

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 112 V / 0.6 A
IC revision1.0

Description

The EV2400-B-02A Evaluation Board is designed to demonstrate the capabilities of SCT2400, high efficiency fully integrated synchronous step-down DCDC converter supporting up to 0.6A continuous output current from an input source from 4.5V to 40V.The SCT2400 features fixed 2MHz switching frequency,which minimizes the external off chip passive components size and reduces the output ripple to be lower than 0.1% of output when the output is 12V. With a minimum 100ns on-time of high-side MOSFET, the SCT2400 allows power conversion from high input voltage to low output voltage.The SCT2400 offers cycle-by-cycle current limit,thermal shutdown protection and input voltage under voltage protection. The device is available in a 6-pin small profile TSOT23-6 package.This user's guide describes the characteristics,operation and the use of the EV2400-B-02A Evaluation Module including EVM specifications,recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • Wide Input Range: 4.5V-40V
  • Up to 600mA Continuous Output Current
  • Less than 0.1% Output Ripple at 12V Output
  • 0.8V ± 2.5% Feedback Reference Voltage
  • Integrated 600mΩ High-Side and 300mΩ Low-Side Power MOSFETs
  • Fixed Frequency 2MHz
  • Pulse Skipping Mode (PSM) at Light Load
  • 90uA Quiescent Current in Sleep Mode
  • 100ns Minimum On-time
  • 1ms Internal Soft-start Time
  • Over-Temperature Protection
  • Available in an TSOT23-6 Package

Typical applications

  • Elevator, PLC, Servo
  • Automatic Control, Automotive
  • Industrial 24V Distributed Power Bus

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012006034SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 pF ±5% 25 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012209048SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 µF ±10% 50 1210 -55 °C up to +125 °C 50.02 GΩ X7R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
885012109014SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 µF ±20% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
74404064220SPEC
8 files WE-LQS SMT Power Inductor 6045 -40 °C up to +125 °C 6 6 22 2.5 89 4.5 2.1
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples