Topology | Buck Converter |
Input voltage | 4-28 V |
Switching frequency | 400-1200 kHz |
Output 1 | 14 V / 6 A |
IC revision | 1.0 |
The EV236x-B-02A Evaluation Board is designed to demonstrate the capabilities of SCT2360 and SCT2361, high efficiency fully integrated synchronous step-down DCDC converter supporting up to 6A continuous output current from an input source from 4V to 28V. The device fully integrates high-side and low-side power MOSFETs with 36mΩ/18mΩ on-resistance to minimize the conduction loss. SCT2360 offers Selectable 400KHz, 800KHz, 1.2MHz Switching Frequencies. SCT2361 integrates a 3.3V, 150mA LDO. The Supply of integrated 3.3V output LDO has path management between Vin and DC-DC converter output to achieve the lower power loss and better thermal performance.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012106022 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012109014 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
74437356047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | 8030 | -40 °C up to +125 °C | – | – | – | 9.7 | 8.5 | – | 4.7 | 6.7 | 8.1 | 15.2 | 34.2 | 16 | SMT | – | – | 3 | – | – | – | – | |||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206083 | SPEC | ||
885012206065 | SPEC | ||
885012206071 | SPEC | ||
885012206095 | SPEC | ||
885012106022 | SPEC | ||
885012109014 | SPEC | ||
74437356047 | SPEC | ||
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|