Topology | Buck Converter |
Input voltage | 3.8-32 V |
Switching frequency | 376-424 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1.0 |
The EV2320-B-02A Evaluation Board is designed to demonstrate the capabilities of SCT2330, SCT2331, , what are 3A, EMI friendly synchronous buck converters with up to 32V wide input voltage range. The SCT2320 features an ultra-low quiescent operating current of 20uA. The SCT2320,SCT2321 is available in a low-profile SOT23-6 package.This user's guide describes the characteristics, operation and the use of the EV2330-B-02A Evaluation Module including EVM specifications, recommended test setup, test result, schematic diagram, bill of materials, and the board layout.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206056 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 330 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206059 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012109010 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | 5 | 0.02 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | THT | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
74439346100 | SPEC | 8 files | WE-XHMI SMT Power Inductor | – | – | – | 6060 | -40 °C up to +125 °C | – | – | – | 6.65 | 6.45 | – | 10 | 6.4 | 9.7 | 26.5 | 18 | SMT | 2 | – | 6.1 | – | – | 5 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206056 | SPEC | ||
885012206059 | SPEC | ||
885012206095 | SPEC | ||
885012109010 | SPEC | ||
61300211121 | SPEC | – | |
74439346100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|