IC manufacturers Silicontent Technology

IC manufacturers (95)

Silicontent Technology SCT2280 | Demoboard EV2280-B-04A

4.5V-18V Vin, 8A Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 11 V / 8 A
IC revision1.0

Description

The SCT2280 is a high efficiency synchronous stepdown DC-DC converter with 4.5V-18V input voltage range and adjustable output voltage down to 0.6V. It offers a small saving 2mmx3mm QFN package that supplies continuous 8A output current. The device fully integrates high-side and low-side power MOSFETs with 25mΩ/12mΩ on-resistance to minimize the conduction loss.The SCT2280 adopts a Constant On-Time (COT) control to provide fast transient response and easy loop stabilization. The switching clock frequency can be selected from 400KHz, 800KHz and 1.2MHz for optimization of the filter size and output voltage ripple.The SCT2280 has the MODE pin to select Pulse Frequency Modulation (PFM) operation mode to achieve the light load power save, or Ultrasonic Mode (USM) to keep the switching frequency above audible frequency areas during light-load or no-load conditions.The converter requires a minimum number of external components and is available in a QFN- 12 (2mmx3mm) package.

Features

  • Wide 4.5V-18V Input Voltage Range
  • 0.6V-7V Output Voltage Range
  • 8A Continuous Output Current
  • Integrated 25mΩ/12mΩ Rdson of HS/LS Power MOSFETs
  • Fixed 1ms Soft-start Time
  • Selectable 400KHz, 800KHz and 1.2MHzSwitching Frequencies
  • Selectable PWM, PFM and USM OperationModes
  • Cycle-by-Cycle Current Limiting
  • Output Over-Voltage Protection
  • Over-Temperature Protection
  • Available in a QFN 12-leads 2mmx3mm Package

Typical applications

  • Server, Cloud-Computing, Storage, Telecom & Networking, Small-cell Base Stations
  • High End DTV, Set-top Box, XDSL Modem, Personal Video Recorders
  • IPCs, Factory Automation, PLC, Test

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012206020SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 0603 -55 °C up to +125 °C 55 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206071SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012106022SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±20% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012109010SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 µF ±20% 16 1210 -55 °C up to +85 °C 50.02 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
885012109014SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)22 µF ±20% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 0.6 2.5 7" Tape & Reel
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 THT 3 Single Pin Header Straight 3 Bag
744393440056SPEC
8 files WE-XHMI SMT Power Inductor 6030 -40 °C up to +125 °C 6.65 6.45 0.56 22.75 30.8 2.9 77 SMT 2 3.3 16
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples