IC manufacturers Silicontent Technology

IC manufacturers (96)

Silicontent Technology SCT2230A

17V Vin, 3A Synchronous Step-down DCDC Converter

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Output 13 A
IC revision1.4

Description

The SCT2230A is a fully integrated high efficiency synchronous step-down DCDC converter capable of delivering 3A current. The devices operate over a wide input voltage range from 4.2V to 17V and fully integrate high-side power MOSFETs and synchronous MOSFETs with very low Rdson to minimize the conduction loss.With 750 kHz switching frequency, low output voltage ripple, small external inductor and capacitor size are achieved. SCT2230A adopts adaptive constant ONtime control architecture to achieve fast load transient responses for step-down applications.The SCT2230A operates in power saving mode,which maintains high efficiency during light load operation.It includes full protection features, such as over current protection, output under-voltage protection,input under-voltage lockout, and thermal shutdown.The SCT2230A requires a minimal number of external components and is available in a space saving SOT563 package.

Features

  • Wide Input Voltage: 4.2V-17V
  • 3A Continuous Output Current with Integrated 70mΩ/42mΩFETs
  • Wide Output Voltage Range:0.8V-7V
  • Quiescent Current 150uA
  • Cycle-by-Cycle Current Limiting
  • Internal 2ms Soft-Start Limits the inrush current
  • Fixed 750kHz Switching Frequency
  • Input Under-Voltage Lockout
  • Power save mode at light load
  • Over-Temperature Protection
  • Available in a SOT563 Package

Typical applications

  • Set Top Boxes, Networking Systems
  • Flat Panel Digital TV and Monitors, Consumer Electronics

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325330SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.3 16.6 5 15 5.9 54 Superflux
Order Code Data­sheet Simu­lation
744325330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples