IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. WGM160P | Demoboard BRD4321A

WGM160P BRD4321A Module Radio Board

Overview

TopologyOther Topology
IC revisionA05

Description

The WGM160P Wi-Fi Module is featured on a radio board that plugs directly into a Wireless Starter Kit (WSTK) Mainboard. The mainboardfeatures several tools for easy evaluation and development of wireless applications. An on-board J-Link debugger enables programmingand debugging on the target device over USB or Ethernet. The Advanced Energy Monitor (AEM) offers real-time current andvoltage monitoring. A virtual COM port interface (VCOM) provides an easy-to-use serial port connection over USB or Ethernet. ThePacket Trace Interface (PTI) offers invaluable debug information about transmitted and received packets in wireless links.All debug functionality, including AEM, VCOM, and PTI, can also be used towards external target hardware instead of the attached radioboard.To further enhance its usability, the mainboard contains sensors and peripherals that demonstrates some of the many capabilities of theWGM160P. A 20-pin expansion header (EXP header) is also provided that allows connection of expansion boards (EXP boards) to thekit.The Wireless Starter Kit for WGM160P includes an EXP board (BRD8026A) that can be connected to EXP header on the Wireless STKmainboard to provide Ethernet connectivity to the WGM160P module.

Features

  • WGM160P Wi-Fi Module with 2 MB Flashand 512 kB RAM, with integrated antenna
  • USB Micro-B connector offers devicemode support
  • MicroSD card slot

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792022SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 220 330 300 MHz 2000 0.05 High Current
Order Code Data­sheet Simu­lation
742792022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples