IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. WGM110 | Demoboard BRD4130A

WGM110A BRD4320A Module Radio Board

Overview

TopologyOther Topology
IC revisionA02

Description

WGM110 Module combines an integrated antenna, a high performance Wi-Fi transceiver,an energy efficient 32-bit MCU and a ready to use all inclusive Wi-Fi software and SDK.The WGM110 Radio Board plugs directly into a Wireless Starter Kit Mainboard. The WSTK Mainboard features several tools for easyevaluation and development of wireless applications. An on-board J-Link debugger enables programming and debugging on the targetdevice over USB or Ethernet. The Advanced Energy Monitor (AEM) offers real-time current and voltage monitoring. A virtual COM portinterface (VCOM) provides an easy-to-use serial port connection over USB or Ethernet. The Packet Trace Interface (PTI) offers invaluabledebug information about transmitted and received packets in wireless links.All debug functionality, including AEM, VCOM and PTI, can also be used towards external target hardware instead of the attached radioboard.To further enhance its usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the WGM110's manycapabilities.

Features

  • WGM110 Wizard Gecko Wi-Fi Module with1 MB Flash and 128 kB RAM, with onboardchip antenna, RF match.
  • USB Micro-B connector offers device modesupport.
  • MicroSD card slot.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792022SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 220 330 300 MHz 2000 0.05 High Current
Order Code Data­sheet Simu­lation
742792022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples