Topology | LAN / POE |
Input voltage | 37-57 V |
Output 1 | 12 V / 2.5 A |
IC revision | 0.4 |
The Si34061 12V Class 4 Flyback evaluation kit demonstrates a complete IEEE 802.3at Power over Ethernet Powered Device system using our Si34061 PoE PD device. A single Si34061 manages the PoE interface and dc-dc conversion. The isolated flyback converter outputs up to 2.5A at 12V for a total power of 30W while using a small EPD13 size transformer. The Sifos IEEE compliance report, EMI test report, schematics, and layout, found in the User's Guide, jump start new designs.
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7490220121 | SPEC | 8 files | WE-LAN LAN Transformer | 1000 Base-T | 1 | 4PPoE (up to 600 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7490220121 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Samples |
---|