IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB

UG325: Class 3 Isolated Evaluation Board for the Si3404

Overview

TopologyFlyback Converter
Input voltage50 V
Output 15 V
Output 23.3 V
Output 312 V
IC revision0.2

Description

The Si3404 isolated Flyback topology based evaluation board is a reference design for a power supply in a Power over Ethernet (PoE) Powered Device (PD) application.

Features

  • IEEE 802.03af Compatible
  • Very Small Application PCB Surface
  • High Efficiency
  • High Integration
  • Low-Profile 4 x 4 mm 20-pin QFN
  • Thermal Shutdown Protection
  • Low BOM Cost
  • Transient Overvoltage Protection

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
L
(µH)
nVT
(V (AC))
SizeMount Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current SMT 0805 SMT
749119933SPEC
8 files WE-PoE Power over Ethernet Transformer Flyback 36 - 57 V (DC) 3.3 2 3.3 2 127 6:1:1:3 1500 EP13 SMT
Order Code Data­sheet Simu­lation
742792040SPEC
749119933SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
L
(µH)
nVT
(V (AC))
SizeMount Samples