IC manufacturers Silicon Laboratory Inc.

IC manufacturers (95)

Silicon Laboratory Inc. SLWRB4170A | Demoboard BRD4170A

EFR32MG12 BRD4170A 2400/868-915 MHz 19 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

Silicon Labs SLWRB4170A 2.4GHz & 868-915Mhz +19dBm Radio Board is designed to provide a platform to develop and/or evaluate the EFR32MG12 Mighty Gecko Wireless System-on-Chips. This radio board is directly connected to the wireless starter kit mainboard and also has the EFR32MG12 mighty gecko wireless SoC itself. The wireless starter kit with BRD4170A radio board provides all the necessary tools to develop wireless applications. The mainboard features an onboard J-Link debugger, Advanced Energy Monitor (AEM), Virtual COM (VCOM) port, and Packet Trace Interface (PTI). The AEM monitors current and voltage in real-time and the VCOM provides an easy-to-use serial port connection over USB or Ethernet. The PTI provides debug information about packets that are transmitted and received over wireless links. The SLWRB4170A radio board has a 1.28 inch LCD-TFT display with 128 pixels x 128 pixels resolution which is used to develop interactive applications.

Features

  • BRD4170A radio board features: ◦Dual band intergated radio transceiver◦19dBm output power◦2.4GHz inverted-F PCB antenna◦868-915MHz SMA antenna connector◦8-Mbit low-power serial flash for over-the-air upgrades
  • Wireless starter kit mainboard features:◦Advanced energy monitor◦Packet trace interface◦Virtual COM port◦SEGGER J-link onboard debugger◦External device debugging◦Ethernet and USB connectivity◦Si7021 relative humidity and temperature sensor◦Low power 128 x 128 pixel memory LCD◦User LEDs / pushbuttons◦20-pin 2.54mm EXP header◦Breakout pads for wireless SoC I/O◦CR2032 coin cell battery support

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples