IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EZR32WG330F256R60G-B0 | Demoboard BRD4502C

EZR32WG 868MHz DT WSTK Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

The EZR32WG family of Wireless MCUs deliver a high performance, low energy wireless solution integratedinto a small form factor package. By combining a high performance sub-GHz RF transceiverwith an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a familyof pin-compatible devices that scale from 64/128/256 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-up times of theSilicon Labs energy friendly 32-bit MCUs, combined with the low transmit and receive power consumptionof the sub-GHz radio, result in a solution optimized for battery powered applications.

Features

internet:http://search.silabs.com/search?q=BRD4502C&client=silabs&proxystylesheet=silabs&getfields=*&filter=0&entsp=a__en_biasing_policy&sort=date:D:L:d1&wc=200&wc_mc=1&oe=UTF-8&ie=UTF-8&ud=1&exclude_apps=1&site=documents&ulang=de&ip=87.128.218.228&access=p&entqr=3&entqrm=0&start=10Wireless MCU: EZR32WG330F256R60G

  • CPU core: ARM Cortex-M4
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Sub-GHz transceiver integrated in theWireless MCU: EZRadioPRO
  • Operation frequency: 868 MHz
  • Transmit power: 13 dBm
  • Single antenna connector both for transmitand receive
  • Crystals for LFXO and HFXO: 32.768kHzand 48 MHz.
  • Crystal for RF: 26 MHz
  • Backup Power Domain Capacitor
  • Full speed USB 2.0 (12 Mbps)

More information