IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EZR32LG330F256R63G | Demoboard BRD4503A

EZR32LG 915MHz switched WSTK Radio Board

Overview

TopologyOther Topology
IC revisionB00

Description

The EZR32LG family of Wireless MCUs deliver a high performance, low energy wireless solution integratedinto a small form factor package. By combining a high performance sub-GHz RF transceiverwith an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a familyof pin-compatible devices that scale from 64/128/256 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-up times of theSilicon Labs energy friendly 32-bit MCUs, combined with the low transmit and receive power consumptionof the sub-GHz radio, result in a solution optimized for battery powered applications

Features

  • Wireless MCU: EZR32LG330F256R63G
  • CPU core: ARM Cortex-M3
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Sub-GHz transceiver integrated in theWireless MCU: EZRadioPRO
  • Operation frequency: 915 MHz
  • Transmit power: 20 dBm
  • Single antenna connector both for transmitand receive
  • Crystals for LFXO and HFXO: 32.768kHzand 48 MHz.
  • Crystal for RF: 30 MHz
  • Backup Power Domain Capacitor
  • Full speed USB 2.0 (12 Mbps)