IC manufacturers Silicon Laboratory Inc.

IC manufacturers (95)

Silicon Laboratory Inc. EZR32LG330F256R60G-B0 | Demoboard BRD4502A

EZR32LG 868MHz DT WSTK Radio Board

Overview

TopologyOther Topology
IC revisionB00

Description

The EZR32LG family of Wireless MCUs deliver a high performance, low energy wireless solution integratedinto a small form factor package. By combining a high performance sub-GHz RF transceiverwith an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a familyof pin-compatible devices that scale from 64/128/256 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-up times of theSilicon Labs energy friendly 32-bit MCUs, combined with the low transmit and receive power consumptionof the sub-GHz radio, result in a solution optimized for battery powered applications.

Features

Wireless MCU: EZR32LG330F256R60G

  • CPU core: ARM Cortex-M3
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Sub-GHz transceiver integrated in theWireless MCU: EZRadioPRO
  • Operation frequency: 868 MHz
  • Transmit power: 13 dBm
  • Single antenna connector both for transmitand receive
  • Crystals for LFXO and HFXO: 32.768kHzand 48 MHz.
  • Crystal for RF: 26 MHz
  • Backup Power Domain Capacitor