IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EZR32HG320F64r63G-B0 | Demoboard BRD4544A

EZR32HG Direct Tie WSTK Radio Board

Overview

TopologyOther Topology
IC revisionA00

Description

The EZR32HG family of Wireless MCUs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance sub-GHz RF transceiver with an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a family of pincompatibledevices that scale from 32/64 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-uptimes of the Silicon Labs energy friendly 32-bit MCUs, combined with the low transmitand receive power consumption of the sub-GHz radio, result in a solution optimized forbattery powered applications.To develop and/or evaluate the EZR32 Happy Gecko the EZR32HG Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttonsand additional features from Expansion Boards

Features

Wireless MCU: EZR32HG320F64R63G

  • CPU core: ARM Cortex-M0+
  • Flash memory: 64 kB
  • RAM: 8 kB
  • Sub-GHz transceiver integrated in theWireless MCU: EZRadioPRO
  • Operation frequency: 169 MHz
  • Transmit power: 20 dBm
  • Single antenna connector both fortransmit and receive
  • Crystals for LFXO and HFXO: 32.768 kHzand 24 MHz.
  • Crystal for RF: 30 MHz
  • Full speed USB 2.0 (12 Mbps)