Topology | Other Topology |
IC revision | A00 |
The EZR32HG family of Wireless MCUs deliver a high performance,low energy wireless solution integrated into a small formfactor package.By combining a high performance sub-GHz RF transceiver with an energy efficient 32-bit MCU, the family provides designers the ultimate in flexibility with a family of pincompatibledevices that scale from 32/64 kB of flash and support Silicon Labs EZRadioor EZRadioPRO transceivers. The ultra-low power operating modes and fast wake-uptimes of the Silicon Labs energy friendly 32-bit MCUs, combined with the low transmitand receive power consumption of the sub-GHz radio, result in a solution optimized forbattery powered applications.To develop and/or evaluate the EZR32 Happy Gecko the EZR32HG Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttonsand additional features from Expansion Boards.
Wireless MCU: EZR32HG320F64R68G
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
742792022 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | |||
74279266 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | 1350 | 140 MHz | 650 | 0.6 | Wide Band |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|