IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG1P233F256GM48-C0 | Demoboard BRD4150B

EFR32MG Dual Band 2400/915 MHz Radio Board

Overview

TopologyOther Topology
IC revisionC00

Description

The EFR32MG family of Wireless SoCs deliver a high performance,low energy wireless solution integrated into a small formfactor packageBy combining high performance sub-GHz RF and 2.4 GHz RF transceivers with an energyefficient 32-bit MCU, the family provides designers the ultimate in flexibility with afamily of pin-compatible devices that scale from 128/256 kB of flash and 16/32 kB ofRAM. The ultra-low power operating modes and fast wake-up times of the Silicon Labsenergy friendly 32-bit MCUs, combined with the low transmit and receive power consumptionof the sub-GHz and 2.4 GHz radios result in a solution optimized for batterypowered applications.To develop and/or evaluate the EFR32 Mighty Gecko the BRD4150B Radio Board canbe connected to the Wireless Starter Kit Mainboard to get access to display, buttons andadditional features from Expansion Boards.

Features

INTERNET:http://search.silabs.com/search?q=BRD4150B&client=silabs&proxystylesheet=silabs&getfields=*&filter=0&entsp=a__en_biasing_policy&sort=date:D:L:d1&wc=200&wc_mc=1&oe=UTF-8&ie=UTF-8&ud=1&exclude_apps=1&site=documents&ulang=de&ip=87.128.218.228&access=p&entqr=3&entqrm=0&start=10Features:Wireless SoC:EFR32MG1P233F256GM48

  • CPU core: ARM Cortex-M4 with FPU
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Dual band transceiver integrated in theWireless SoC: EFR32
  • Operation frequencies: 2.4 GHz
  • 915 MHz
  • Transmit power: 19.5 dBm
  • 2.4 GHz: Integrated PCB antenna.
  • 915 MHz: Single SMA connector both fortransmit and receive
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples