IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG1P132F256GM48 | Demoboard Si4468

EFR32MG1/Si4468 BRD4155A 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA01

Description

BRD4155A is a plug-in board for the Wireless Starter Kit Mainboard. It is a complete referencedesign for a Dual PHY wireless solution where an EFR32MG1 Mighty GeckoWireless System-on-Chip operates in the 2.4 GHz band, and also controlling an EZRadioPRO® ISM Band Transceiver that covers the 868 and 915 MHz bands

Features

  • EFR32MG1 Mighty Gecko Wireless SoCwith 256 kB Flash and 32 kB RAM(EFR32MG1P132F256GM48).
  • 2.4 GHz integrated radio transceiver
  • 13 dBm output power
  • Inverted-F PCB antenna
  • EZRadioPRO ISM Band Transceiver(Si4468)
  • 868-915 MHz, 14 dBm output power
  • SMA antenna connector
  • 8 Mbit low-power serial flash for over-theairupgrades.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples