IC manufacturers Silicon Laboratory Inc.

IC manufacturers (96)

Silicon Laboratory Inc. EFR32MG12P433F1024GL125 | Demoboard BRD 4164A

EFR32MG12 BRD4164A 2400/915 MHz 19 dBm Radio Board

Overview

TopologyOther Topology
IC revisionA02

Description

BRD4164A EFR32MG 2.4GHz & 915MHz 19dBm Radio Board allows for developing with Zigbee®, Thread, Bluetooth® low energy and proprietary wireless applications. The board contains a 2.4GHz and 915MHz Dual Band Mighty Gecko Wireless System on Chip. The board is optimized for operation with 19dBm output power.For the 2.4GHz band with the onboard printed antenna and RF connector, radiated and conducted testing is supported. For the 915MHz band the on-board SMA connector enables conducted testing and attachment of an external whip antenna for radiated tests.

Features

  • EFR32MG12 Mighty Gecko Wireless SoC with 1024kB Flash, and 256kB RAM (EFR32MG12P433F1024GL125)
  • Dual band integrated radio transceiver
  • 19dBm output power
  • Inverted-F PCB antenna (2.4GHz)
  • SMA antenna connector (915MHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
  • Capacitive touch slider

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples