IC manufacturers Silicon Laboratory Inc.

IC manufacturers (95)

Silicon Laboratory Inc. EFR32FG1P133F256GM48-C0 | Demoboard BRD4251D

EFR32FG 2.4 GHz / 169 MHz Dual Band 19.5 dBm Radio Board BRD4251D Reference Manual

Overview

TopologyOther Topology
IC revision1.10

Description

The EFR32FG family of Wireless SoCs deliver a high performance,low energy wireless solution integrated into a small formfactor package.The EFR32 Flex Gecko Radio Boards provide a development platform (together with the Wireless Starter Kit Mainboard) for the SiliconLabs EFR32 Flex Gecko Wireless System on Chips and serve as reference designs for the matching networks of the RF interfaces.The BRD4251D Radio Board supports dual-band operation with its integrated sub-GHz ISM band and 2.4 GHz band transceivers. Thesub-GHz section is designed to the operate in the European ETSI 169.4-169.475 MHz band with an external whip antenna, the 2.4 GHzsection is designed to operate at the 2400-2483.5 MHz band with the on-board printed antenna. The matching networks are optimizedto 19.5 dBm output power.To develop and/or evaluate the EFR32 Flex Gecko the BRD4251D Radio Board can be connected to the Wireless Starter Kit Mainboardto get access to display, buttons and additional features from Expansion Boards and also to evaluate the performance of the RFinterfaces.

Features

  • Wireless SoC:EFR32FG1P133F256GM48
  • CPU core: ARM Cortex-M4 with FPU
  • Flash memory: 256 kB
  • RAM: 32 kB
  • Dual band transceiver integrated in theWireless SoC: EFR32
  • Operation frequencies: 2.4 GHz
  • 169.4 MHz
  • Transmit power: 19.5 dBm
  • 2.4 GHz: Integrated PCB antenna.
  • 169.4 MHz: Single SMA connector both fortransmit and receive
  • Crystals for LFXO and HFXO: 32.768 kHzand 38.4 MHz.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples