en

Cart

Your cart is empty.

IC reference design search
IC manufacturers Silicon Laboratory Inc.

IC manufacturers (84)

Silicon Laboratory Inc. CG2210

HomePlug® AV Modem with ClearPath™Technology for Home AV Networks

Overview

TopologyOther Topology

Description

Featuring faster operation over surge protectors, low latency, low power, and guaranteed QoS, the CG2210 Chipset provides efficient utilization of network resources for multiple simultaneous streams of real-time high-definition video, audio, voice, and data in the presence of best effort datatransfers.

The CG2210 Chipset is comprised of two devices

  • Digital MAC/PHY IC (CG2211)-Analog Front-End IC (CG2212)and offers a variety of interface options which make this chipset an ideal home AV networking solution.

Features

  • PHY layer rate up to 200 Mbps
  • Implements OFDM, channel adaptation, FEC,
  • noise mitigation schemes
  • Supports 1024/256/64/16/8-QAM, QPSK,
  • BPSK, ROBO modulation schemes
  • Supports IP multicast for audio and video traffic
  • IPv4, IPv6 with IGMP v1, v2, v3 snooping support
  • 128-bit AES encryption with keymanagement
  • Supports pushbutton-based privacy
  • Excellent throughput with a variety of packet sizes in a wide range of environments
  • Enhanced Quality of Service (QoS) with programmable classification filters and
  • support for priority based and parametern based QoS
  • Device Level QoS with advanced hardware
  • mechanism for managing traffic priority
  • Environmentally-friendly technology
  • integrates innovative features for reduced
  • energy consumption
  • Up to 90% power reduction in power-save mode
  • MII MAC and PHY host interfaces
  • Signal quality LED indication
  • Well-documented Application
  • Programming Interface (API) for easy product adaptation
  • Support for customer specific features
  • Remote management and diagnostics for faster installation
  • Coexistence with neighboring HomePlug® networks

Typical applications

  • Optical network terminals (ONTs
  • Set-top boxes and CE products
  • Customer premises equipment (CPE)
  • Residential gateways
  • Ethernet to HomePlug® AV v1.1 bridges
  • Home AV networks

Products

Order Code Data­sheet Downloads Product series Samples
750341033SPEC
Flyback Transformer
750341283SPEC
Offline-Transformer WE-UNIT
Order Code Data­sheet
750341033SPEC
750341283SPEC
Samples
Order Code Data­sheet Downloads Product series Samples