Topology | Boost Converter |
The 65W USB-PD reference design, supporting 5V/3A, 9V/3A, 15V/3A and 20V/3.25A output voltages, targets a wide range of consumer power adapter applications. The technical sales team has been working directly with customers, demonstrating the advantages of Silanna Semiconductor’s ACF controllers by delivering the best-in-class efficiency and the highest power density with reduced BoM costs from all-silicon designs.“Customers are delighted to know that our 65W USB-PD reference design is capable of delivering higher performance in a smaller form factor for their design needs” said Ahsan Zaman, Director of Marketing. “The reference design demonstrates how well-suited the SZ1130 is for high efficiency and high power density AC/DC power adapters. SZ1130 is designed for up to 65W output power, including USB-PD and Quick Charge applications.”SZ1130 devices are ACF controllers that integrate an adaptive digital PWM controller and the following Ultra High-Voltage (UHV) components: an Active Clamp FET, Active Clamp Gate Driver, and a Startup Regulator. This unprecedented integration level facilitates designing efficient, high power density adapters with low BoM cost to satisfy power-hungry mobile phones, tablets, notebooks, and video game consoles.
Key Features:
Integrated UHV Active Clamp FET, Active Clamp Driver, and Start-up RegulatorCapable of Over 94% EfficiencyFlat Efficiency Across Universal (90 – 265Vac) Input Voltage and LoadUp to 146kHz Switching Frequency OperationOptiMode™ Cycle-by-Cycle Adaptive Digital ControlSelf-Tuning Valley Mode Switching (VMS)Multi-Mode Operation (Burst Mode, QR, VMS)> 6dB EMI MarginOTP, OVP, OCP, OPP, and Output Short Circuit Protections< 75mW System No Load Power Consumption65W Output Power
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006034 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 22 pF | ±5% | 25 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 840 | – | – | – | – | – | – | |||
885342207001 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 100 pF | ±10% | 200 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885012206029 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 150 pF | ±10% | 16 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885342207002 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 470 pF | ±10% | 200 | 0805 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885012206034 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885012206040 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885342208009 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | 10 nF | ±10% | 500 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | |||
7447720101 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | 80 | 8095 | – | – | – | – | 7.8 | 7.8 | 9.5 | – | – | -40 °C up to +125 °C | – | 100 | 1.3 | 1.6 | 220 | 6.1 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012006034 | SPEC | ||
885342207001 | SPEC | ||
885012206029 | SPEC | ||
885342207002 | SPEC | ||
885012206034 | SPEC | ||
885012206040 | SPEC | ||
885342208009 | SPEC | ||
885012206076 | SPEC | ||
7447720101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|