IC manufacturers Semtech

IC manufacturers (96)

Semtech TS80003 | Demoboard LKCH-TXRX40W-EVB

40W Wireless Charging Solution

Overview

TopologyWireless Power Transfer
Input voltage24 V
Output 119 V
IC revision1.4

Description

This evaluation module provides a complete system solution and is compatible with the Wireless Power Consortium (WPC) or Qi standards of power transmission, making this transmitter an ideal platform for powering the majority of wireless receivers in use today. The receiver is named “Semtech TSDMRX-19V/40W-EVM” which is an evaluation platform for test and experimentation of a high power wireless charging receiver based on a suite of high efficiency Semtech ICs: the TS80003 Receiver Controller for Wireless Power Systems, TS61002 Driver, TS30041 Buck Regulator and the SC508 Buck Regulator Controller. This evaluation module, in conjuction with the TSDMTX-24V3-EVM, provides a complete system solution for the transmission of high power and charging of batteries with high energy capacity.

Features

  • 24V Input / 40W Output Power
  • Variable output voltage (19V default)
  • WPC1.2 compliant
  • Advanced Foreign Objective Detection (FOD) function
  • Supports various smartphones charging protocols (with latest firmware)
  • Supports up to 15W output power with WPC1.2 receivers
  • Supports up to 40W output power with Semtech receivers

Typical applications

  • Wireless charge, Linkcharge high power EVMs

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
Samples
760308102144SPEC
7 files WE-WPCC Wireless Power Transfer Transmitter Coil works with Qi Tx IC's 53 x 53 x 7 mm 19.5 9.5 45 5 220
Order Code Data­sheet Simu­lation
760308102144SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
Samples