IC manufacturers Semtech

IC manufacturers (96)

Semtech TS80000-QFNR | Demoboard TSDMTX-5V2-EVM / 5V mode / WPC

TSDMTX-5V2-EVM Dual-Mode (Qi and PMA) Wireless Charging (Rev. 1.0) Transmitter

Overview

TopologyWireless Power Transfer
Input voltage3 V
IC revision1.0

Description

The Semtech TSDMTX-5V2-EVM is an evaluation platform for test and experimentation of a wirelesscharging transmitter based on the Semtech TS80000 Wireless Power Transmitter Controller, TS61001Full-Bridge FET Driver, and TS31023 Linear Regulator. This evaluation module provides a completesystem solution for both Qi and PMA standards of power transmission, making this transmitter an idealplatform for powering the majority of wireless receivers in use today.

Features

· Vin=5V or 9V· WPC1.2 / PMA SR1E 1-COIL· 5W output· QC2.0/3.0 adaptor, 9W output

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
TypeComplianceSizeL
(µH)
IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Q
(%)
Samples
885012005010SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)33 pF ±5% 10 -55 °C up to +125 °C10 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel 0402 1000
885012205010SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)4.7 nF ±10% 10 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel 0402
885012205018SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel 0402
885012106005SPEC
8 files WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 -55 °C up to +85 °C 100.02 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel 0603
885012208069SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±10% 25 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel 1206
742863160SPEC
7 files WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) -55 °C up to +125 °C 1.6 0.8 0.8 0.3 600 950 600 MHz 500 800 High Current 0603 400 0.35
760308111SPEC
7 files WE-WPCC Wireless Power Transfer Transmitter Coil 53.3 53.3 6 Qi - A11; MP-A11 53 x 53 x 6 mm 6.3 13000 0.025 20 80
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
TypeComplianceSizeL
(µH)
IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Q
(%)
Samples