Topology | Wireless Power Transfer |
Input voltage | 3 V |
IC revision | 1.0 |
The Semtech TSDMTX-5V2-EVM is an evaluation platform for test and experimentation of a wirelesscharging transmitter based on the Semtech TS80000 Wireless Power Transmitter Controller, TS61001Full-Bridge FET Driver, and TS31023 Linear Regulator. This evaluation module provides a completesystem solution for both Qi and PMA standards of power transmission, making this transmitter an idealplatform for powering the majority of wireless receivers in use today.
· Vin=5V or 9V· WPC1.2 / PMA SR1E 1-COIL· 5W output· QC2.0/3.0 adaptor, 9W output
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Compliance | Size | L (µH) | IR (mA) | RDC max. (Ω) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 33 pF | ±5% | 10 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1000 | |||
885012205010 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 4.7 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012205018 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012106005 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 4.7 µF | ±20% | 6.3 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | |||
742863160 | SPEC | 7 files | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | 600 | 950 | 600 MHz | 500 | 800 | High Current | – | 0603 | – | 400 | 0.35 | – | – | |||
760308111 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | – | – | – | 53.3 | 53.3 | 6 | – | – | – | – | – | – | – | – | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13000 | 0.025 | 20 | 80 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005010 | SPEC | ||
885012205010 | SPEC | ||
885012205018 | SPEC | ||
885012106005 | SPEC | ||
885012208069 | SPEC | ||
742863160 | SPEC | ||
760308111 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | Compliance | Size | L (µH) | IR (mA) | RDC max. (Ω) | fres (MHz) | Q (%) | Samples |
---|