Topology | Other Topology |
IC revision | 0.1 |
The TS51111 is a fully-integrated synchronous rectifier for wireless charging applications with additional integrated components to minimize system BOM.The TS51111 includes a high efficiency synchronous rectifier to convert the input AC power signal to a DC output level for batterycharging. The device supports both direct battery charging and indirect power applications. Low Rds-on switches minimize power dissipation. High voltage input capability allows for simple and robust secondary side charger implementation. An integrated switchprovides the battery charging path and combined with the rectifier provides back feed protection to the AC inputs. A precharge currentsource is also included for low battery voltage precharge operation. Communication capability is achieved using integrated high voltage switches.The TS51111 includes several additional modules to allow simple integration into wireless power systems. Integrated resistor dividers with zero-current off-mode allow external ADC measurement of PDC, PACKP, USB and thermistor voltages. High voltage switches are included for communication modulation.Power to an external controller is provided through an integrated LDO. The ultra-low quiescent current regulator can supply highoutput currents at low dropout with minimal current draw from the battery.Available in a 45 pin WCSP and 36 pin 6x6 QFN package.
98% efficiency at high currents
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005058 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 33 pF | ±5% | 50 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1000 | |||
885012205055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012005016 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 330 pF | ±5% | 10 | -55 °C up to +125 °C | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | 1000 | |||
885012205008 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 2.2 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012205065 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012205012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 10 nF | ±10% | 10 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012105006 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | 1 µF | ±20% | 6.3 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012105012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | -55 °C up to +85 °C | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | |||
885012106006 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | ±20% | 6.3 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | |||
744311470 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | 3.8 | – | – | 7.8 | 2.5 | 7 | 19.5 | Superflux | – | – | – | – | 2 | SMT | – | – | – | 7040 | 4.7 | – | 21.45 | 33 | – | |||
760308103215 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | -20 °C up to +105 °C | – | – | – | 48 | 32 | 1 | – | – | – | – | – | – | – | – | – | – | – | 2 | THT | – | – | works with Qi Rx IC's | 48 x 32 x 1 mm | 14.3 | 3 | 190 | 8.8 | 40 | |||
629105150521 | SPEC | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 3 | 30 | – | – | – | 3 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|