Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 4500-5500 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 1.0 |
TS3300X EVB 3A 3.3Vout
Remarks-BOM is added with Main pdf
Fixed Output option has automatic low power PFMmodefor reduced quiescent current at light loads
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383340047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.47 | 6.8 | 12.3 | 22 | 110 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383340047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|