Topology | Buck Converter |
Input voltage | 2.5-5.5 V |
Switching frequency | 4500-5500 kHz |
Output 1 | 3.3 V / 2 A |
Output 2 | 2.5 V / 2 A |
IC revision | 1.6 |
TS33002_2A_3.3VoutThe TS33001/2/3 (1/2/3A) are DC/DC synchronous switchingregulators with fully integrated power switches, internalcompensation, and full fault protection. The switchingfrequency of 5MHz enables the use of extremely small filtercomponents, resulting in smaller board space and reducedBOM costs
Remarks-BOM is added with Main pdf
Fixed Output option has automatic low power PFMmodefor reduced quiescent current at light loads
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383430047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.47 | 3.9 | 6.5 | 49 | 175 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383430047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|