IC manufacturers Semtech

IC manufacturers (96)

Semtech TS30041Q

High Efficiency 1A/2A Current-Mode Synchronous Buck Converter, 2.2MHz

Overview

TopologyBuck Converter
Input voltage4.5-40 V
Output 15 V / 1 A

Description

The TS30041Q (1A) and TS30042Q (2A) are DC/DC synchronous switching regulators with fully integrated power switches, internal compensation and full fault protection. The switching frequency of 2.2 MHz enables the use of small filter components resulting in minimal board space and reduced BOM costs. The TS30041Q/42Q utilizes current mode feedback in normal regulation PWM mode. When the regulator is placed in standby (EN is low), the device draws less than 10uA quiescent current. The TS30041Q/42Q integrates a wide range of protection circuitry including input supply under-voltage lockout, output voltage soft start, current limit and thermal shutdown. The TS30041Q/42Q includes supervisory reporting through the PG (Power Good) open drain output to interface other components in the system.

Features

  • Fixed output voltage choices: 1.5V, 1.8V, 2.5V, 3.3V, and 5V with ±2% output tolerance
  • Adjustable version output voltage range: 0.9V to (VCC - 1V) with ±1.5% reference
  • Wide input voltage range: 4.5V to 40V (42V Abs Max)
  • 2.2MHz ±10% fixed switching frequency
  • Continuous output current: 1A for TS30041Q and 2A for TS30042Q
  • High efficiency up to 90%
  • Current mode PWM control with PFM mode for improved light load efficiency
  • Voltage supervisor for VOUT reporting (Power Good)
  • Input supply under voltage lockout and soft start
  • Full protection for over-current, over-temperature, and VOUT over-voltage
  • SYNC function on EN/SYNC pin to control switching frequency
  • Less than 10uA in standby mode with low external component count
  • AEC-Q100 Grade-2 qualified

Typical applications

  • Industrial power supplies
  • Power rails in automotive applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012205033SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)22 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012208019SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)22 µF ±10% 10 1206 -55 °C up to +125 °C 100.005 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012205033SPEC
885012208019SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples