Topology | Buck Converter |
Input voltage | 4.5-24 V |
Switching frequency | 900-1100 kHz |
Output 1 | 2.5 V / 3 A |
IC revision | 1.6 |
The TS30011 (1A), TS30012 (2A) and TS30013 (3A) are DC/DC synchronous switching regulator with fully integrated power switches, internalcompensation, and full fault protection. The switching frequency of 1MHz enables the use of small filter components resulting in minimal board space and reduced BOM costs.
The TS30011/12/13 utilizes current mode feedback in normal regulation PWM mode. When the regulator is placed in standby (EN is low), the devicedraws less than 10uA quiescent current.
The TS30011/12/13 integrates a wide range of protection circuitry including input supply undervoltage lockout, output voltage soft start, currentlimit, and thermal shutdown.
The TS30011/12/13 includes supervisory reporting through the PG (Power Good) open drain output to interface other components in the system.
Continuous output current: 1A (TS30011), 2A (TS30012) and 3A (TS30013)
-High efficiency – up to 95%
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 37 | 7345 | Standard | 3.2 | |||
744774047 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 4.7 | – | 5.5 | 71 | 33 | 5848 | – | 3 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Samples |
---|